Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of glass
Size | 200 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/2-IG |
Connection | G1/2"-F |
Attribute | Value |
---|---|
d2 | 185 mm |
d3 | 134 mm |
Dmax(S) | 213 mm |
Ds | 206 mm |
G1 | G1/2"-F |
G2 | G1/4"-F |
H | 22 mm |
L2 | 52.80 mm |
LG1 | 14 mm |
LG2 | 14 mm |
Z (Stroke) | 3.60 mm |
Dmk | 58.30 mm |
G4 | M6-F |
LG4 | 10.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1880 N |
Suction force d2 | 1610 N |
Volume | 144.07 cm³ |
Curve radius (min) (convex) | 3500 mm |
Hose diameter (rec.) d | 12 mm |
Size | 200 |
Number of folds | 0 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Weight | 1040 g |
Product family | SGF |
Ordering information: SGF 200 EPDM-55 G1/2-IG
Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring of type DR-SGF
Available accessories: touch valve, filter screen (sieve, round)