Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of glass
Size | 150 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Connection | FM1 |
Connection | 4x8,7mm LK38,2 90° |
Attribute | Value |
---|---|
d2 | 126 mm |
d3 | 70 mm |
d5 | 8.70 mm |
dn | 14.50 mm |
Dmax(S) | 165 mm |
Ds | 148.50 mm |
G2 | G1/4"-F |
H | 31.90 mm |
H5 | 6 mm |
L2 | 26.50 mm |
LG2 | 20 mm |
X1 | 27 mm |
Y1 | 27 mm |
Z (Stroke) | 7.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1060 N |
Suction force d2 | 730 N |
Volume | 119 cm³ |
Curve radius (min) (convex) | 700 mm |
Hose diameter (rec.) d | 9 mm |
Size | 150 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 360 g |
Product family | SGF |
Ordering information: SGF-HS 150 HT1-60 FM1
Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring of type DR-SGF
Available accessories: touch valve, filter screen (sieve, round)