SAOF 100x50 HT2-65 G3/8-IG

Part no.: 10.01.05.00753

Flat suction cup (oval) for very dynamic handling

Dimensions (LxB)100 x 50
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 100x50 HT2-65 G3/8-IG
Attribute Value
Bmax(S) 54 mm
Bs 48.10 mm
dn 8 mm
G1 G3/8"-F
H 30.50 mm
LG1 9 mm
Lmax(S) 106 mm
Ls 101.10 mm
SW1 22 mm
Z (Stroke) 5 mm
Attribute Value
Suction force (-600mbar) 217 N
Lateral force 177 N
Volume 20 cm³
Curve radius (min) (convex) 75 mm
Hose diameter (rec.) d 6 mm
Dimensions (LxB) 100 x 50
Connection G3/8"-F
Number of folds 0
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Temperature resistance 200 °C
Weight 104.40 g
Product family SAOF

Ordering information: SAOF 100x50 HT2-65 G3/8-IG

Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.