• Round flat suction cup for handling furniture parts, parquet flooring, laminated and unlaminated chipboard, etc.
  • Version with vulcanized insert, for vacuum systems in rough operating conditions, where the suction cups are not always fully covered or may be placed directly on the edge of the workpiece
  • Handling of objects with very rough surfaces with sealing ring made of special foam
Product Highlights
  • Soft sealing lip adapts optimally to uneven workpieces
  • Sealing lip with internal sealing edge provides optimum sealing on rough and smooth surfaces
  • Special structure of the suction cup bottom enables dynamic applications with short cycle times
  • Version SHFN...E with integrated insert increases stability under tough operating conditions
  • Optional with dirt filter for use in dusty environments
Flat Suction Cups SHFN
  • Adaptable suction cup SHFN (3), consisting of cup SHF (2) and connection nipple (1)
  • Nipple plugged into cup; version SHFN...E with nipple screwed into vulcanized insert
  • Ribs on the upper surface of the cup for higher stability on the version without insert
  • Optionally available with sealing ring made of special foam and/or with touch valve
  • Individual deactivation of unused suction cups with optional touch valve to prevent entry of air
  • Diameter: 50 to 85 mm
  • Material: NK
  • Supporting plate vulcanized to elastomer part or connection nipple plugged into elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by