Suction Cups for High-Temperature Applications

Schmalz has developed suction cups to handle workpieces at high temperatures that are perfect for this task. The suction plates can withstand temperatures up to 600 °C and can be used for handling when tempering float glass and during the heat forming process of metal.
 

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30, 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Suction Plates for High-Temperature SPL-HT FPM-F

  • Diameter: 90 to 190 mm
  • Material: FPM, coated with felt
  • Withstands temperatures up to 400 °C

Suction Plates for High-Temperature SPL-HT

  • Diameter: 35 to 140 mm
  • Material: Special woven silicate
  • Withstands temperatures up to 600 °C