Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size | 10 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Attribute | Value |
---|---|
Dmax(S) | 11 mm |
Ds | 10 mm |
dn | 1.80 mm |
G1 | M5-AG |
LG1 | 4.70 mm |
H | 15.40 mm |
SW1 | 8 mm |
Z (Stroke) | 0.70 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2.70 N |
Volume | 0.25 cm³ |
Size | 10 |
Number of folds | 0 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Weight | 1.60 g |
Product family | SFF |
Ordering information: SFF 10 EPDM-45 M5-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC