Flat Suction Cups SGON

  • Oval suction cup for handling copper-clad FR4 material with narrow handling areas at the outer edge
  • Considerably higher suction force than round, flat suction cups when handling narrow workpieces
  • Mark-free and dissipative handling of sensitive workpieces (HT1, anti-static designs)
  • NBR-ESD material to protect against uncontrolled electrostatic discharge of sensitive components

Our Highlights...

  • Oval, flat suction cup
  • Optimum shape
  • Supports on the bottom
  • Material NBR-ESD

Your Benefits...

  • For oblong workpieces or flat workpieces with restricted handling areas
  • High suction force in spite of small dimensions
  • No permanent distortion of thin copper foils or CCLs
  • Protection against uncontrolled electrostatic discharge
 

Individual items in the product family Flat Suction Cups SGON

 

  1. 1
  2. 2
  3. 3
SGON 4x2 HT1-60 M3-AG
10.01.05.00404
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 NBR-60 M3-AG
10.01.01.00564
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 SI-60 M3-AG
10.01.01.00565
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 HT1-60 M3-AG
10.01.05.00405
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 NBR-60 M3-AG
10.01.01.00489
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 NBR-AS-60 M3-AG
10.01.05.00228
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 SI-60 M3-AG
10.01.01.00567
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 12x4 HT1-60 M5-AG
10.01.05.00406
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 12 x 4 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M5-M
SGON 12x4 NBR-55 M5-AG
10.01.05.00236
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 12 x 4 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
SGON 12x4 NBR-AS-55 M5-AG
10.01.05.00238
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 12 x 4 mm
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M

  1. 1
  2. 2
  3. 3