• Check valve for handling porous workpieces
  • Deactivation of unused suction cups, the system vacuum is maintained
Product Highlights
  • Check valve with missile narrows the vacuum line when the suction cups are not occupied; ideal for porous workpieces
  • Thanks to the molded-on suction cup nipple, no additional nipple is required for many suction cups
  • Self-cleaning check valve optimized for use in dusty environments
  • Flying ball valve mounted in a space saving manner in an aluminum body
  • Blow off function provides self-cleaning effect for use in dusty surroundings
  • Molded-on nipple for various types of suction cups (size identical to that of a standard nipple)
  • Max. blow off flow rate: 27 m³/h
  • Connection thread: G1/4”
The matching documentation for this product is available in this section.

Documents

Language

Filter by