Liquid Separators NLSFor vacuum pump with suction rate up to 100 m³/hSeparation capacity: 60 l/hIntegration into the control of the machining center적용 분야 표시3 제품 중 3 보기
새로운Vacuum Units VH-OG LSMobile vacuum generation and monitoringSuction rate 10, 21, 40, 63 and 100 m³/hMax. vacuum: 98 %Version: LS with oil-lubricated pump, intelligent system, cooling lubricant separation and recirculation via compressed air적용 분야 표시5 제품 중 5 보기