Schmalz

예비 부품 SGM

필터 결과

Outside diameter D

결과 11 중 1 - 10개

REIB-RING SGM 30 PU-55

부품 번호.: 10.01.17.00136

Friction ring

Utilization designMagnetic gripper
Size30
Outside diameter D29.5 (mm)
Internal diameter d19 (mm)
REIB-RING SGM 40 PU-55

부품 번호.: 10.01.17.00137

Friction ring

Utilization designMagnetic gripper
Size40
Outside diameter D40 (mm)
Internal diameter d26 (mm)
REIB-RING SGM 50 PU-55

부품 번호.: 10.01.17.00138

Friction ring

Utilization designMagnetic gripper
Size50
Outside diameter D50 (mm)
Internal diameter d35 (mm)
REIB-RING SGM 70 PU-55

부품 번호.: 10.01.17.00139

Friction ring

Utilization designMagnetic gripper
Size70
Outside diameter D68 (mm)
Internal diameter d51 (mm)
REIB-RING SGM-HP 40 PU-55

부품 번호.: 10.01.17.00373

Friction ring

Utilization designMagnetic gripper SGM-HP
Size40
Outside diameter D40 (mm)
Internal diameter d32 (mm)
REIB-RING SGM-HP 50 PU-55

부품 번호.: 10.01.17.00381

Friction ring

Utilization designMagnetic gripper SGM-HP
Size50
Outside diameter D50 (mm)
Internal diameter d41.5 (mm)
REIB-RING SGM-HP 30 PU-55

부품 번호.: 10.01.17.00385

Friction ring

Utilization designMagnetic gripper SGM-HP
Size30
Outside diameter D29.5 (mm)
Internal diameter d20.5 (mm)
REIB-RING SGM-HT-HP 30 HT2-65

부품 번호.: 10.01.17.00410

Friction ring

Utilization designMagnetic gripper SGM-HT-HP
Size30
Outside diameter D29.5 (mm)
Internal diameter d20.5 (mm)
REIB-RING SGM-HT-HP 40 HT2-65

부품 번호.: 10.01.17.00411

Friction ring

Utilization designMagnetic gripper SGM-HT-HP
Size40
Outside diameter D40 (mm)
Internal diameter d32 (mm)
REIB-RING SGM-HT-HP 50 HT2-65

부품 번호.: 10.01.17.00412

Friction ring

Utilization designMagnetic gripper SGM-HT-HP
Size50
Outside diameter D50 (mm)
Internal diameter d41.5 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

액세스하려는 URL이 올바른 언어 또는 국가 컨텍스트에 맞지 않습니다.

계정에 연결된 스토어 채널이 요청된 URL의 채널과 일치하지 않습니다. 가격을 확인하거나 주문하려면 사용자별 채널로 전환하세요.

0 장바구니에 제품이 성공적으로 추가되었습니다.

장바구니로 이동