슈말츠는 고온에서도 작업물을 핸들링할 수 있는 진공 패드를 개발해왔습니다. 진공 플레이트는 최고 600°C까지의 온도를 견딜 수 있으며 플로트 유리 담금질 및 금속의 열 성형 공정에도 사용할 수 있습니다.

평평한 흡입 컵 SAF HT2
평평한 흡입 컵 SAF HT2
  • 직경 : 30 ~ 60mm
  • 자료 : HT2
  • 연결 니플 가황
×
평평한 흡입 컵 SAF HT2
내부 부피가 작고 고온 영역에서 사용하기위한 매우 높은 유지력을 가진 원형 플랫 흡입 컵.
Flat Suction Cups SAOF HT2 (Oval)
Flat Suction Cups SAOF HT2 (Oval)
  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAOF HT2 (Oval)
Oval suction cup with low inner volume for elongated sheet metal in high temperature areas; very high holding forces.
Bellows Suction Cups SAB HT2 (1.5 Folds)
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT2 (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Suction Plates for High-Temperature SPL-HT FPM-F
Suction Plates for High-Temperature SPL-HT FPM-F
  • Diameter: 90 to 190 mm
  • Material: FPM with felt coating
  • Withstands temperatures up to 400 °C
×
Suction Plates for High-Temperature SPL-HT FPM-F
Suction plate with felt coating for temperature resistance and no marks on the workpiece.
Suction Plates for High-Temperature SPL-HT
Suction Plates for High-Temperature SPL-HT
  • Diameter: 35 to 140 mm
  • Material: Special woven silicate
  • Withstands temperatures up to 600 °C
×
Suction Plates for High-Temperature SPL-HT
Suction plate with replaceable seal and stainless steel main body for high temperature resistance.