Vacuum Lifters and Crane Systems for the Logistics Industry

Flexible Handling Solutions for Airports, Intra Logistics and Distribution Logistics

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz Sp.zo.o.
ul. Fabianowska 131/A1
62-052 Komorniki
Polska

T: +48 61 628 67 70

schmalz@schmalz.pl
www.schmalz.pl

Business card

Formularz kontakowy

Logistics is one of the most stable growth sectors worldwide. The ongoing commercial success of the logistics industry is due to factors such as ongoing globalization, increasing online sales, and, for airport logistics, the increasing number of airline passengers.

This variety of tasks means that the logistics industry presents a number of challenges for handling technology. Whether at the airport, in the goods receiving or shipping area, production logistics or in a parcel distribution center –anywhere goods are moved quickly and frequently, the vacuum tube lifter Jumbo ensures efficient material flows while easing the burden on your employees.

Large numbers of goods have to be moved during manual order picking and palletizing workflows. Vacuum lifting devices make exhausting tasks like lifting, rotating and moving objects easier. The vacuum tube lifter frees operators from the weight of the workpieces so that they can ergonomically achieve the necessary handling speeds.

Tube lifter Jumbo for standard applications in logistics

  • Move goods weighing up to 300 kg quickly and easily
  • Extensive range of grippers for a wide variety of workpieces such as cardboard boxes, barrels, jugs, buckets, sacks

JumboFlex High-Stack for high positions

  • Optimal use of space in storage areas and by transport devices
  • Ideal for stacking cardboard boxes and bags in the optimum ergonomic range up to a stacking height of 255 cm

Jumbo Low-Stack for low positions

  • Ergonomic pickup of workpieces from low positions
  • Fast and frequent lifting and moving of crates, sacks, and airtight workpieces with a weight of up to 180 kg

Vacuum Lifters for Intra- and Distribution Logistics

Crane Systems for Intra- and Distribution Logistics

Both bags and suitcases enter the sorting systems. The baggage lifter or gripper needs to be able to handle workpieces with different properties.

Vacuum Tube Lifter JumboFlex

  • One-hand operation for workpieces weighing up to 50 kg
  • 2-in-1 gripper with suspension hook and a vacuum suction cup for bags and suitcases
  • Crane solutions perfectly matched to the tube lifter or stand-alone

Crane solutions for small spaces

  • Column-mounted and wall-mounted jib crane with modular flat jib for particularly low ceilings
  • For a ceiling height from 3 meters

Vacuum Lifters for the Baggage Handling

Crane Systems for the Airport Logistics

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in logistics


Vacuum Lifters in Action

Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.

Watch videos