Part no.: 10.02.03.00409
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXR (X-shape) |
| Utilization | IO-Link |
| Version | Quick-change system MATCH |
Pneumatic vacuum generator with quick-change unit for high application diversity and flexible gripper design
High suction rate directly at the gripper increases process reliability and reduces cycle times
Energy efficient vacuum generation through eco nozzle technology and automatic air saving reduces operating costs by up to 60 %
Simple and time saving design of two separate vacuum circuits possible
Software supported commissioning for fast and uncomplicated use
Suitable Gripper for RECB PXT MATCH
Compatible with the pneumatic vacuum generators RECB PXT MATCH, Schmalz offers the modular gripping system PXT.
An individual gripper for numerous applications can be easily assembled from the lean portfolio of standard components.


The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
The matching software for this product is available in this section.
| Software | Language |
|---|---|
| English |
1 - 10 from 18 results

Part no.: 10.02.03.00409
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXR (X-shape) |
| Utilization | IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00402
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally open |
| Additional function area gripper | Universal connection |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00400
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXT (2 beam) |
| Utilization | IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00377
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXR (I-shape) |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00408
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXR (I-shape) |
| Utilization | IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00395
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXT (2 beam) |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00376
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally open |
| Additional function area gripper | PXR (X-shape) |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00378
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | PXR (X-shape) |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00407
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally open |
| Additional function area gripper | PXR (X-shape) |
| Utilization | IO-Link |
| Version | Quick-change system MATCH |

Part no.: 10.02.03.00401
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally closed |
| Additional function area gripper | Universal connection |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |