Schmalz

  • NEW
  • UČINKOVITO

Compact Ejectors SCPMb-Q / SCPMc-Q / SCPMi-Q

Suction rate from 2 l/min to 30 l/min

Pojdite neposredno na izdelke
Small

Compact design for tight spaces

Strong

Maximized suction and blow-off performance

Versatile

Available in Basic, Controlled, and Intelligent variants, as well as with an external vacuum supply "EV"

Safe

Designed as a bistable pulse version for safe handling even in the event of a power failure

Efficient

Optimized air consumption and integrated air saving function

Design
  • Compressed air connection (1), vacuum connection (2); Replaceable silencer or exhaust duct (3)
  • Throttle screw for adjusting the airflow intensity (4)
  • Pilot valves, available either as direct-mount (5) or integrated into the control housing (6), for implementing switching functions NC/NO/IMP
  • 3-digit display with two-button operation and electrical connection M8-6 (6)
  • Main body and control module made of high-strength plastics (7)
  • Optional connector for external vacuum (8)
Technical Data
  • Max. suction rate: up to 30 l/min
  • Max. vacuum: -870 mbar
  • Main body made of plastics
Performance Data
Metric
Imperial
22,533,544,555,56
SCPM-Q 03/05/07416,00512,00711,00866,00880,00875,00860,00850,00845,00
SCPM-Q 10350,00416,00512,00725,00866,00880,00870,00860,00850,00
SCPM-Q 12330,00460,00640,00740,00850,00922,00930,00927,00925,00
0100200300400500600700800
SCPM 030,001,603,205,607,9011,1015,0024,0048,00
SCPM 050,000,761,512,653,785,298,0014,0026,60
SCPM 070,000,420,841,472,102,945,008,4014,00
SCPM 100,000,200,400,701,001,402,304,008,00
SCPM 120,000,180,380,600,901,102,003,104,40
0100200300400500600700800
SCPM 032,502,001,701,401,200,900,700,500,20
SCPM 056,505,604,503,602,702,001,401,000,50
SCPM 0715,0012,0010,008,006,004,503,302,001,00
SCPM 1028,0024,0021,0018,0014,5011,007,004,202,00
SCPM 1230,0026,0023,0020,5017,8013,5010,507,303,70
000000000
SCPM-Q 03/05/070,010,020,020,030,030,030,030,030,02
SCPM-Q 100,010,010,020,020,030,030,030,030,03
SCPM-Q 120,010,010,020,020,030,030,030,030,03
02831,685663,378495,0511.326,7414.158,4216.990,1119.821,7922.653,48
SCPM 030,0045,3190,61158,57223,70314,32424,75679,601359,21
SCPM 050,0021,5242,7675,04107,04149,80226,53396,44753,23
SCPM 070,0011,8923,7941,6359,4783,25141,58237,86396,44
SCPM 100,005,6611,3319,8228,3239,6465,13113,27226,53
SCPM 120,005,1010,7616,9925,4931,1556,6387,78124,59
03,537,0610,5914,1217,6521,1824,7128,24
SCPM 030,090,070,060,050,040,030,020,020,01
SCPM 050,230,200,160,130,100,070,050,040,02
SCPM 070,530,420,350,280,210,160,120,070,04
SCPM 100,990,850,740,640,510,390,250,150,07
SCPM 121,060,920,810,720,630,480,370,260,13
Industries
  • •Electronics
  • •Plastics
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Slovenian

The documentation is also fully available in English.

DocumentsLanguage
English

Rezultati filtriranja

Product family
Nozzle size
Suction rate (max.)
Označevanje
Industry sector

1 - 10 iz rezultatov 61

  • NEW
  • UČINKOVITO
SCPMb-Q 03 S01 IMP

Part no.: 10.02.02.08335

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2.2 (l/min)
Air consumption suction3.5 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveImpulse valve
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 03 S01 NC

Part no.: 10.02.02.08333

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2.2 (l/min)
Air consumption suction3.5 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 03 S01 NO

Part no.: 10.02.02.08334

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2.2 (l/min)
Air consumption suction3.5 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 05 S01 IMP

Part no.: 10.02.02.08338

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.5 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)7.5 (l/min)
Air consumption suction9 (l/min)
Sound pressure level free66 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveImpulse valve
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 05 S01 NC

Part no.: 10.02.02.08336

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.5 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)7.5 (l/min)
Air consumption suction9 (l/min)
Sound pressure level free66 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 05 S01 NO

Part no.: 10.02.02.08337

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.5 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)7.5 (l/min)
Air consumption suction9 (l/min)
Sound pressure level free66 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 07 S01 IMP

Part no.: 10.02.02.08342

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.7 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15 (l/min)
Air consumption suction22 (l/min)
Sound pressure level free70 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveImpulse valve
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 07 S01 NC

Part no.: 10.02.02.08339

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.7 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15 (l/min)
Air consumption suction22 (l/min)
Sound pressure level free70 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 07 S01 NO

Part no.: 10.02.02.08341

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size0.7 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15 (l/min)
Air consumption suction22 (l/min)
Sound pressure level free70 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
  • NEW
  • UČINKOVITO
SCPMb-Q 10 S04 IMP

Part no.: 10.02.02.08332

Mini-pump, compact ejector with improved blow-off performance

Industries: Electronics | Plastics | Universal

Nozzle size1.0 mm
ConnectionHose D6(1)-D6(2)
Suction rate (max.)28 (l/min)
Air consumption suction45 (l/min)
Sound pressure level free71 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveImpulse valve
Protection type IPIP 40 (with plug)

Schmalz Companies

Izberite svoje podjetje Schmalz v eni od naslednjih regij:

Regije

Vaša regija ni na seznamu?

Schmalz ima mednarodno prodajno mrežo s prodajnimi partnerji v več kot 80 državah. Izberite jezik za našo mednarodno spletno stran.

URL, do katerega poskušate dostopati, ni v pravilnem jezikovnem ali državnem kontekstu.

Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico