DI-SCHN 2 MOS CR-20
Part no.: 10.07.04.00089
Sealing cord
| Outside diameter D | 2 (mm) |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 2 mm |
Documentation
Documentation
Part no.: 10.07.04.00089
Sealing cord
| Outside diameter D | 2 (mm) |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
| Attribute | Value |
|---|---|
| D | 2 mm |