DI-SCHN 4 MOS CR-20
Part no.: 10.07.04.00092
Sealing cord
| Outside diameter D | 4 (mm) |
| Material type | Moosgummi |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 4 mm |
Documentation
Documentation
