Schmalz

Ordering information

The Innospann modular system can be constructed from two basic modules: 

  • Innospann Mono-Base ISMB or Innospann Quad-Base ISQB 
  • Innospann Suction Cup ISCUP 

The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately. 

Available spare parts: see Innospann accessories and spare parts 

Please try again later or contact your local contact person.

ISCUP Cup 3 80x28x30

Part no.: 10.01.15.00005

Suction cup for Innospann

Dimension (LxW)80 x 28
Length L80 (mm)
Width B28 (mm)
Height H30 (mm)
Design Data
Design image
Attribute Value
B 28  mm
d 60  mm
H 30  mm
L 80  mm
Technical Data
Attribute Value
Weight 0,07  kg
Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart