VEE-TCP 43x20
Part no.: 10.01.36.00166
Tool center point for Vacuum End Effectors VEE
Outside diameter D | 43 (mm) |
Length L | 20 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
d | 25,4 mm |
D | 43 mm |
L | 20 mm |
L1 | 35,5 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation