Schmalz

Ordering information

Compact ejector SCPSb is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: connection cable, top-hat rail clamp, vacuum filter, compressed air connection plate, mounting set, exhaust air set

Back to product family
Please try again later or contact your local contact person.

SCPSb 15 S02 NO VD

Part no.: 10.02.02.04832

Compact ejector with integrated valve functionality in slim design

Nozzle size15
ConnectionHose D6(1)-D8(2)
Suction rate (max.)65.5 (l/min)
Air consumption suction98.5 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Functionality of the ejectordigital vacuum switch
Design Data
Design image
Attribute Value
B1 18,6  mm
d 4,4  mm
d1 6  mm
d2 6  mm
d3 2,6  mm
H1 146  mm
L1 102,5  mm
L3 22  mm
X1 36,9  mm
X2 16  mm
Y1 12  mm
Y2 12  mm
Technical Data
Attribute Value
Nozzle size 15
Degree of evacuation 85  %
Suction rate (max.) 65,5  l/min
Suction rate (max.) 4,03  m³/h
Pressure range (operating pressure) [bar] 3.0 ... 6.0 bar
Optimal operating pressure 4,5  bar
Protection type IP IP 40 (with plug)
Weight 0,17  kg
Control valve Normally open
Functionality of the ejector digital vacuum switch
Product family SCPSb
Performance Data
Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart