Warning Devices
- Electronic warning device for monitoring vacuum systems
- Audible signal
Show category
Warning devices are used for monitoring and warning in the event of a vacuum failure or a power failure. They sound an acoustic warning signal with 100 dB. The switching point can be set from -1 to 0 bar and provides flexible use at different vacuum levels.