AP-S4-145x145x21
Part no.: 10.01.12.03623
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
for | SCM console systems (TVN) |
Working height H (AH) | 50 (mm) |
Length L | 145 (mm) |
Width B | 145 (mm) |
Height H | 21 (mm) |
Modular system consisting of Adapter-Plate and vacuum blocks offers maximum flexibility in positioning the vacuum blocks
Vacuum blocks of different heights allow several working heights and, depending on the machine, also 5-axis machining
Mixed operation with Schmalz VCBL-S4 and original equipment vacuum blocks possible due to compatible heights
Unused suction cups can be left on the machine table thanks to the touch valve
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
1 - 2 from 2 results
Part no.: 10.01.12.03623
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
for | SCM console systems (TVN) |
Working height H (AH) | 50 (mm) |
Length L | 145 (mm) |
Width B | 145 (mm) |
Height H | 21 (mm) |
Part no.: 10.01.12.04013
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
for | SCM console systems (TVN) |
Working height H (AH) | 110 (mm) |
Length L | 145 (mm) |
Width B | 145 (mm) |
Height H | 36 (mm) |