Schmalz

Holders for Ejectors SEAC / SEAC RP / SEAC ECO

Go directly to the products

Enables direct mounting of individual ejectors without additional connection

Mounting on any carrier or profile system possible

Connection of the suction cups downwards or laterally enables a wide range of applications

Design
  • Aluminum holder with two possible vacuum connections for connecting ejectors (3) and sections (4)
  • Mounting option from top (-L): Vacuum connection on the side (1)
  • Side mounting option (-S): Vacuum connection at the bottom (2)
Technical Data
  • Mounting the ejector from the side or from above
  • Aluminum holder
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Vietnamese

The documentation is also fully available in English.

DocumentsLanguage
English

Filter results

1 - 4 from 4 results

ADP-EJ 45.5x21x44-G1/4-IG SEAC VA-S

Part no.: 10.02.02.03483

Ejector adapter

Length L45.5 (mm)
Width B21 (mm)
Height H44 (mm)
Thread G1G1/4"-F
Utilization designCompact ejector SEAC
ADP-EJ 45.5x21x44-G1/4-IG SEAC VA-L

Part no.: 10.02.02.03484

Ejector adapter

Length L45.5 (mm)
Width B21 (mm)
Height H44 (mm)
Thread G1G1/4"-F
Utilization designCompact ejector SEAC
ADP-EJ 38x20x11-G1/4-IG SEAC

Part no.: 10.02.02.04067

Ejector adapter

Length L38 (mm)
Width B20 (mm)
Height H11 (mm)
Thread G1G1/4"-F
Utilization designCompact ejector SEAC
ADP-EJ 38x20x11-G1/8-IG SEAC

Part no.: 10.02.02.04068

Ejector adapter

Length L38 (mm)
Width B20 (mm)
Height H11 (mm)
Thread G1G1/8"-F
Utilization designCompact ejector SEAC

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart