Part no.: 10.01.15.00572
Vacuum Clamping System for automated 3D-fixation
| Dmk | 78 (mm) |
| Working area [mm] | 93.5 ... 107.5 |
| Function suction cup | Centrally fixed pins |
| Suction cup type | Bellows suction cups SAB |
| Connection | Ø60mm |
| Material | NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Material workpiece support | NBR |
| Height H1 | 117.3 (mm) |