SCP 15 FS V-PM
Part no.: 10.02.02.00981
Compact ejector with integrated functions
Industries: Automotive | Metal | Universal
| Pressure range (operating pressure) [bar] | bar |
| Control valve | External control |
| Operation mode | pneumatic-mechanical vacuum switch |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 20,2 mm |
| d | 4,5 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| H | 42,2 mm |
| H1 | 123,1 mm |
| H2 | 36,5 mm |
| H3 | 15 mm |
| L | 71,5 mm |
| L2 | 7 mm |
| X1 | 41,5 mm |
| X2 | 58,5 mm |
| Y1 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Control valve | External control |
| Product family | SCP |
Documentation
Documentation
Good things made even better.
The compact ejectors SCPi / SMPi are now also available with fully integrated control components!
The new SCPi / SMPi series makes the start of operations even easier:
The valves for sucking and blow-off, as well as the monitoring of the applied vacuum level, are controlled centrally via an M12 connector.
Optional operation via IO-Link enables even more detailed evaluations of your process and ensures maximum availability.
