- EFFICIENT
SCPLc 100 HF G FA NO NPN
Part no.: 10.02.02.07693
Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch
Industries: Glass | Packaging | Universal | Wood
| Size | 100 |
| Shape | High flow |
| Thread G1 | G3/8"-F |
| Thread G2 | G1"-F |
| Degree of evacuation | 70 (%) |
| Suction rate (max.) | 1020 (l/min) |
| Air consumption suction | 395 (l/min) |
| Shape compact ejectors | Flange version with axial exhaust air |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Construction vacuum switch | NPN switching |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 97,8 mm |
| B2 | 13,8 mm |
| B3 | 34 mm |
| d | 5,5 mm |
| G1 | G3/8"-F |
| G2 | G1"-F |
| G3 | M4-F |
| G5 | M12x1-M |
| H | 72 mm |
| H1 | 74 mm |
| L | 153,5 mm |
| L1 | 297 mm |
| L2 | 54,5 mm |
| L4 | 113,5 mm |
| L5 | 13,5 mm |
| X1 | 73,5 mm |
| X2 | 124,5 mm |
| Y1 | 62 mm |
| Y2 | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.6 mm (three-stage) |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Degree of evacuation | 70 % |
| Suction rate (max.) | 1.020 l/min |
| Suction rate (max.) | 61,2 m³/h |
| Air consumption suction | 395 l/min |
| Air consumption suction | 23,7 m³/h |
| Max. air consumption blow-off | 124 l/min |
| Air consumption blow-off | 7,4 m³/h |
| Max. vacuum | 700 mbar |
| Optimal operating pressure | 4,5 bar |
| Pressure range (operating pressure) [bar] | 3.0 - 6.0 bar |
| Recommended hose internal diameter compressed air | 9 mm |
| Recommended hose internal diameter vacuum | 32 mm |
| Sound pressure level free | 70 dB(A) |
| Sound pressure level suction | 64 dB(A) |
| Operating temperature | 0 ... 55 °C |
| Protection type IP | IP 54 |
| Weight | 1.461,2 g |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation















