Schmalz

Ordering information

Connector upper shell VEE-CO-U is delivered as a ready to connect product.

Please try again later or contact your local contact person.

VEE-CO18-U-G3/8-IG

Part no.: 10.01.36.00002

VEE connector for setting up nodal elements

Industries: Packaging

Pipe diameter18 (mm)
Thread G1G3/8"-F
Product information
Design Data
Design image
Attribute Value
G1 G3/8"-F
H1 16,7  mm
L 38  mm
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart