Číslo dílu.: 10.01.06.03315
Suction cup insert for preventing deformation of sensitive workpieces
Size | 22 |
Material | Polyamide |
Utilization | SPB1-25 |
Suction cup inserts for bellows suction cups protect sensitive workpieces while at the same time compensating for stroke
Support structure with flow slots and vacuum channels minimizes surface pressure and prevents suction
Process reliable sealing even on flexible workpieces
Can be clipped in without tools for quick and easy installation
V této části naleznete odpovídající dokumentaci k tomuto výrobku.
Dokumenty | Jazyk |
---|---|
Česky |
Dokumentace je plně k dispozici také v angličtině.
Dokumenty | Jazyk |
---|---|
Angličtina |
1 - 7 z 7 výsledků
Číslo dílu.: 10.01.06.03315
Suction cup insert for preventing deformation of sensitive workpieces
Size | 22 |
Material | Polyamide |
Utilization | SPB1-25 |
Číslo dílu.: 10.01.06.03385
Suction cup insert for preventing deformation of sensitive workpieces
Size | 18 |
Material | Polyamide |
Utilization | SPB1-20 |
Číslo dílu.: 10.01.06.03386
Suction cup insert for preventing deformation of sensitive workpieces
Size | 26 |
Material | Polyamide |
Utilization | SPB1-30 |
Číslo dílu.: 10.01.06.03387
Suction cup insert for preventing deformation of sensitive workpieces
Size | 33 |
Material | Polyamide |
Utilization | SPB1-40 |
Číslo dílu.: 10.01.06.03388
Suction cup insert for preventing deformation of sensitive workpieces
Size | 40 |
Material | Polyamide |
Utilization | SPB1-50 |
Číslo dílu.: 10.01.06.03709
Suction cup insert for preventing deformation of sensitive workpieces
Size | 12 |
Material | Polyamide |
Utilization | SPB1-15 |
Číslo dílu.: 10.01.06.03710
Suction cup insert for preventing deformation of sensitive workpieces
Size | 8 |
Material | Polyamide |
Utilization | SPB1-10 |