Suction Cups SFF / SFB1
Suction area (Ø) from 10 mm to 60 mm
Flexible, thin sealing lip and stabilizing support surface for particularly unstable workpieces
Safe component handling thanks to very good vacuum distribution
Large selection of materials for a wide range of requirements (food-safe, temperature resistance, conductive, leaving few marks)
Nadstavba
Nadstavba

- Suction cup with thin and flexible sealing lip consisting of flat suction cup SFF (1) or bellows suction cup SFB1 with 1.5 folds (2) and Schmalz connection element SC (3)
- Inner support surface with honeycomb structure and very good vacuum distribution
- Suction area (Ø) from 10 mm to 60 mm
Technické údaje
Technické údaje
- Suction area (Ø) from 10 mm to 60 mm
- Material: SI, EPDM, HT1, HT1-ESD, NBR-ESD
Odvětví
Odvětví
- •Packaging
Dokumentace
Dokumentace
V této části naleznete odpovídající dokumentaci k tomuto výrobku.
| Dokumenty | Jazyk |
|---|---|
| Česky |
Dokumentace je plně k dispozici také v angličtině.
| Dokumenty | Jazyk |
|---|---|
| Angličtina |