- EFEKTIVNÍ
Kassow Robots
Ready-to-connect handling sets for robots from the manufacturer Kassow Robots
Technické údaje
Technické údaje
- Ready-to-connect handling sets for robots from the manufacturer Kassow Robots
- Includes gripper, suitable flange and connection cable
Produkty
- EFEKTIVNÍ
ROB-SET ECBPMi KASSOW10.03.01.00796
| Utilization design | Electrical vacuum generator ECBPMi |
| for | Kassow |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
ROB-SET FXCB KASSOW O2010.01.43.00186
| with | |
| for | Kassow |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
ROB-SET FXCB KASSOW SPB210.01.43.00185
| with | |
| for | Kassow |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
Product Inquiry