- EFEKTIVNÍ
Techman Robot
Ready-to-connect handling sets for robots from the manufacturer Techman Robot
Technické údaje
Technické údaje
- Ready-to-connect handling sets for robots from the manufacturer Techman Robot
- Includes gripper, suitable flange and connection cable
Produkty
- EFEKTIVNÍ
ROB-SET ECBPMi TECHMAN10.03.01.00566
| Utilization design | Electrical vacuum generator ECBPMi |
| for | TECHMAN |
| Type | TM5-700/900 |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Compatible with all common lightweight robots
ROB-SET FXCB TECHMAN O2010.01.43.00119
| with | |
| for | TECHMAN |
| Type | TM- und TM_S-Serie |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |
ROB-SET FXCB TECHMAN SPB210.01.43.00132
| with | |
| for | TECHMAN |
| Type | TM- und TM_S-Serie |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
Product Inquiry