Schmalz

  • NEW

Bellows Suction Cups With Check Valves

Suction area (Ø) from 33 mm to 78 mm

Go directly to the products

Energy-efficient handling of uneven workpiece surfaces thanks to bellows suction cup with integrated check valve and wear-resistant sealing ring

Flight pin as a one-piece component with snap-in hook enables easy mounting and tool-free maintenance

Interchangeability of the flight pin thanks to identical geometry offers maximum flexibility in system design

Unreinforced and feather-light polyamide ensures minimal reaction times when the flight pin is activated

Identical design to the series FSGA with connection nipple enables existing systems to be converted

Design
  • Bellows suction cup with 1.5 folds (1) and integrated flow restrictor (optional with sealing ring (2) for optimum handling of rough surfaces)
  • Suction cups of the series FSGA consisting of suction cup FGA and check valve SVN-FP (plugged)
  • One-piece, easy-to-install flight pin made of polyamide (3) inserted into aluminum housing to save space
  • Blow-off function provides self-cleaning effect for use in dusty surroundings
  • Overall height identical to series FSGA with standard nipple
Technical Data
  • Dimensions: 33 to 78 mm
  • Material: NK
  • Flow limitation from 7.5 l/min to 47.1 l/min
Industries
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Size
Additional function suction cup
Labeling
Industry sector

1 - 10 from 27 results

  • NEW
FSGA 33 NK-45 G1/4-AG FP80

Part no.: 10.01.06.06327

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size33
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 80
  • NEW
FSGA 78 NK-45 G1/4-AG FP120

Part no.: 10.01.06.06352

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size78
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 120
  • NEW
FSGA 43 NK-45 G1/4-AG FP80

Part no.: 10.01.06.06333

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size43
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 80
  • NEW
FSGA 53 NK-45 G1/4-AG FP80

Part no.: 10.01.06.06339

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size53
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 80
  • NEW
FSGA 63 NK-45 G1/4-AG FP80

Part no.: 10.01.06.06345

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size63
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 80
  • NEW
FSGA 53 NK-45 G1/4-AG FP200

Part no.: 10.01.06.06341

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size53
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 200
  • NEW
FSGA 53 NK-45 G1/4-AG DRFP200

Part no.: 10.01.06.06344

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size53
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith sealing ring and flight pin 200
  • NEW
FSGA 33 NK-45 G1/4-AG DRFP120

Part no.: 10.01.06.06331

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size33
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith sealing ring and flight pin 120
  • NEW
FSGA 78 NK-45 G1/4-AG FP80

Part no.: 10.01.06.06351

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size78
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 80
  • NEW
FSGA 63 NK-45 G1/4-AG FP120

Part no.: 10.01.06.06346

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size63
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 120

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart