SAB 40 NBR-60 M16-AG
Part no.: 10.01.06.03617
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Industries: Automotive | Metal
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Nipple material | Aluminum |
| Connection | M16-AG |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4 mm |
| D1 | 32 mm |
| Dmax(S) | 45 mm |
| Ds | 40,1 mm |
| G1 | M16-M |
| H | 28,8 mm |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 9,8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 38 N |
| Pull-off force | 59 N |
| Lateral force | 58 N |
| Lateral force oily surface | 33 N |
| Volume | 8,68 cm³ |
| Workpiece radius min. (convex) | 40 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 20,4 g |
| Product family | SAB |
| Number of folds | 1,5 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






