VCBL-R 125x75x125 30/40 TV
Part no.: 10.01.12.05446
Vacuum block for grid tables
| Dimension (LxW) | 125x75 |
| Height H | 125 (mm) |
| 30 x 30 / 40 x 40 mm | |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| B1 | 137,5 mm |
| H | 125 mm |
| H1 | 133,9 mm |
| L | 125 mm |
| L1 | 130 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 30 x 30 / 40 x 40 mm | |
| Repeatability | ±0.1 |
Documentation
Documentation







