- PHASE-OUT ITEM
FXP-SW70 1036 3R18 O20
Part no.: 10.01.38.03068
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
| Length L | 1036 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R18 |
| Material type | Schaum Offen, Höhe 20 mm |
| Number of suction cells | 165 |
| Design vacuum generator | Multi-stage ejector SEMP |
| Nozzle diameter | 0.7 (mm) |
| Air consumption [l/min] | 625 (l/min) |
| Weight | 5.3 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21,6 mm |
| H | 70 mm |
| H1 | 109 mm |
| H2 | 20 mm |
| H3 | 7,7 mm |
| H4 | 5,5 mm |
| H5 | 28 mm |
| L | 1.036 mm |
| L2 | 996 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Schaum Offen, Höhe 20 mm |
| Number of suction cells | 165 |
| Suction force at -250 mbar | 1.100 N |
| Suction rate (max.) | 2.270 l/min |
| Air consumption [l/min] | 625 l/min |
| Sealing element | Sealing Foam |
| Weight | 5,3 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




































