- EFFICIENT
SCTSi ECT 4
Part no.: 10.02.02.06589
Modular compact terminal for interlocking compact modules
Communication | Ethercat |
Number of ejectors | 4 |
SCPSt 15 G02 NC | |
SCTSi-ECT-4-AB-4C7N-00 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 97,3 mm |
B1 | 124,7 mm |
B2 | 13,5 mm |
B3 | 109 mm |
B4 | 77 mm |
d | 6 mm |
G1 | |
G2 | G1/4"-F |
G3 | |
G4 | |
G5 | |
H | 105 mm |
H2 | 88,5 mm |
H3 | 53,5 mm |
H4 | 22,5 mm |
L | 126,2 mm |
L1 | 160,2 mm |
L2 | 27 mm |
L3 | 18,5 mm |
L4 | 16 mm |
L5 | 27 mm |
X1 | 143,2 mm |
Y1 | 64 mm |
Number of ejectors | 4 |
Technical Data
Technical Data
Attribute | Value |
---|---|
Communication | Ethercat |
Weight | 1,12 kg |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
Documentation | Language |
---|---|
English | |
English |