- EFFICIENT
SB 260 410 4 IE3-TYP1 ER
Part no.: 10.04.01.00122
Vacuum Blower for high suction rate
| Suction rate (50 Hz) | 260 (m³/h) |
| Suction rate (60 Hz) | 305 (m³/h) |
| Vacuum (50 Hz) | 410 (mbar) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4.8 (kW) |
| Version | IE3:EU/CN/IND |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Color | RAL 7035 Light grey |
| Approval | UL/CSA |
| with | Electro-pneumatic reversing |
| Weight | 98 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 496 mm |
| B1 | 497 mm |
| d | 13 mm |
| G1 | G2"-M |
| H | 573 mm |
| H2 | 134 mm |
| L | 795 mm |
| X1 | 435 mm |
| Y1 | 446 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 260 m³/h |
| Max. vacuum | 410 mbar |
| Rated power at 50 Hz | 4 kW |
| Protection type IP | IP 55 |
| Weight | 98 kg |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Approval | UL/CSA |
| Product family | SB-ER |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
