Bellows Suction Cups FSG VU1 (2.5 Folds)
Suction area (Ø) from 30 mm to 85 mm
Highly tear resistant material Vulkollan VU1 withstands enormous stress
Insensitive to oils thanks to good chemical resistance
Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR
Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
Design
Design

- Robust and wear-resistant suction cup FSG (3) with single sealing lip, consisting of suction cup FG (2) made of Vulkollan VU1 with 2.5 folds and connection nipple (1)
- Suction cup connected positively to nipple; no turning even when handling heavy loads
- With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
Technical Data
- Diameter: 30 to 85 mm
- Material: VU1
- Connection nipple plugged into elastomer part
Industries
Industries
- •Automotive
- •Metal
- •Packaging
- •Wood
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 10 results

FSG 85 VU1-72 G1/4-IG ON
Part no.: 10.01.06.00167
Bellows suction cup (round) for very uneven workpieces
| Size | 85 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-F |
| Number of folds | 2.5 |

FSG 60 VU1-72 G1/4-IG ON
Part no.: 10.01.06.00171
Bellows suction cup (round) for very uneven workpieces
| Size | 60 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-F |
| Number of folds | 2.5 |

FSG 60 VU1-72 G1/4-AG ON
Part no.: 10.01.06.00201
Bellows suction cup (round) for very uneven workpieces
| Size | 60 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 2.5 |

FSG 85 VU1-72 G1/4-AG ON
Part no.: 10.01.06.00202
Bellows suction cup (round) for very uneven workpieces
| Size | 85 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 2.5 |







