Schmalz

Solenoid Valves EMV

Nominal diameter from 2 mm to 25 mm

Go directly to the products

3/2-way valve for safe control of the process through suction cup & aeration position

NO shape enables a workpiece to be held even in the event of power failure

Nominal widths up to 2.5 mm enable use in processes with high flow rates due to leakage

Direct-actuated valve enables the fastest opening & closing times without the use of compressed air

Pressure-relieved shape enables optional blow off with compressed air

Design
  • Directly controlled solenoid valve
  • Basic position Normally Open (NO) from size 0.5 mm
  • Valve in main body made of brass and aluminum
  • Degree of protection IP 65
  • Connection socket to DIN 43 650, form A
Technical Data
  • Nominal diameter: 2 to 25 mm
  • Nominal flow: 1 to 88 m³/h
  • Voltages =/~ 24/230 V
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow at 0.1 bar
Product family
Industry sector

1 - 10 from 17 results

EMV 1.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00288

Solenoid valve EMV for direct control of compressed air

Industries: Universal

Nominal size1.5 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadM5-M
Pressure range (operating pressure) [bar]2.5 ... 7.0 bar
Power consumption DC2.8 (W)
Interface electrical connectionCable, 2-pole
Weight0.065 (kg)
EMV 2.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00289

Solenoid valve EMV for direct control of compressed air

Industries: Universal

Nominal size2.5 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/8"-M
Pressure range (operating pressure) [bar]2.0 ... 8.0 bar
Power consumption DC4.5 (W)
Interface electrical connectionCable, 2-pole
Weight0.1 (kg)
EMV 0.8 24V-DC 3/2 IMP

Part no.: 10.05.01.00280

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size0.8 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveImpulse valve
Pressure range (operating pressure) [bar] bar
Power consumption DC1.3 (W)
Weight0.038 (kg)
EMV 1.1 24V-DC 3/2 NO H

Part no.: 10.05.01.00278

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size1.1 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally open
Pressure range (operating pressure) [bar] bar
Power consumption DC1 (W)
Weight0.038 (kg)
EMV 2 24V-DC 3/2 NC

Part no.: 10.05.01.00290

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size2 (mm)
Nominal flow at 0.1 bar0.4 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/8"-F
Pressure range (operating pressure) [bar]-1.00 ... 8.00 bar
Power consumption DC2.4 (W)
Weight0.15 (kg)
EMV 3 24V-DC 2/2 NC

Part no.: 10.05.01.00066

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size3 (mm)
Nominal flow at 0.1 bar1.3 (m³/h)
Voltage DC24 V - DC
Function valve2/2 multiway valve
Control valveNormally closed
Connection threadG1/4"-F
Pressure range (operating pressure) [bar]-1.00 ... 9.00 bar
Power consumption DC4.8 (W)
Weight0.2 (kg)
EMV 3 24V-DC 2/2 NC K-2P

Part no.: 10.05.01.00366

Solenoid valve EMV for direct control of compressed air

Industries: Universal

Nominal size3 (mm)
Voltage DC24 V - DC
Function valve2/2 multiway valve
Control valveNormally closed
Connection threadG1/4"-M
Pressure range (operating pressure) [bar]2.0 ... 8.0 bar
Power consumption DC5.4 (W)
Interface electrical connectionCable, 2-pole
Weight0.153 (kg)
EMV 5 24V-DC 3/2 NO

Part no.: 10.05.01.00068

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size5 (mm)
Nominal flow at 0.1 bar2.1 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally open
Connection threadG1/4"-F
Pressure range (operating pressure) [bar]-1.00 ... 1.00 bar
Power consumption DC11.3 (W)
Weight0.518 (kg)
EMV 5 230V-AC 3/2 NO

Part no.: 10.05.01.00069

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size5 (mm)
Nominal flow at 0.1 bar2.1 (m³/h)
Voltage DC230 V - AC
Function valve3/2 multiway valve
Control valveNormally open
Connection threadG1/4"-F
Pressure range (operating pressure) [bar]-1.00 ... 1.00 bar
Weight0.518 (kg)
EMV 10 24V-DC 3/2 NO

Part no.: 10.05.01.00070

Solenoid valve EMV for direct control of vacuum and compressed air

Industries: Universal

Nominal size10 (mm)
Nominal flow at 0.1 bar16 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally open
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-1.00 ... 15.00 bar
Power consumption DC36.2 (W)
Weight2.51 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart