DOP-NIP-S G1/2-AGx6
Part no.: 10.08.05.00135
Double nipple with wrench flats
Industries: Universal
| Thread G1 | G1/2"-M |
| Material | Brass |
| Surface | nickel plated |
| Length L | 6 (mm) |
| Nominal diameter dn | 12 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 12 mm |
| G1 | G1/2"-M |
| L | 6 mm |
| LG1 | 12 mm |
| SW1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Brass |
| Weight | 54 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
