Schmalz

Please try again later or contact your local contact person.

ABL-SET SBPL/SCPL L

Part no.: 10.02.01.01940

Exhaust air set

Utilization designSBPL/SCPL
SizeL
Length L71 (mm)
Width B41 (mm)
Height H97 (mm)
Design Data
Design image
Attribute Value
B 41  mm
B1 40.5  mm
d1 4.5  mm
G4 G1"-F
H 97  mm
L 71  mm
X1 60  mm
Y1 20  mm
Technical Data
Attribute Value
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Weight 62  g
Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart