- PHASE-OUT ITEM
FMP-i-SW70 442 3R18 O20 V0
Part no.: 10.01.38.06809
Intelligent area gripping system for external vacuum generation and flow resistors
Industries: Universal
| Length L | 442 (mm) |
| Length L1 | 446 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | V0 |
| Shape fittings | Pillar straight, Ø 32 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Max. air consumption blow-off | 800 (l/min) |
| Construction vacuum switch | Normally open |
| Weight | 2.8 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 70 mm |
| H1 | 111 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 41 mm |
| L | 442 mm |
| L1 | 446 mm |
| L2 | 402 mm |
| L3 | 80.9 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 66 |
| Suction force at -250 mbar | 440 N |
| Voltage | 24V - DC |
| Additional function area gripper | V0 |
| with | No vacuum display |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 2.8 kg |
| Sealing element | Sealing Foam |
| Required suction capacity for pu = -0.25 bar | 300 l/min |
| Product family | FMP |
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |



























