Schmalz

Ordering information

Check valve SVN is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

SVN G1/4-AG N015

Part no.: 10.05.03.00072

Connection nipple with integrated check valve

Industries: Universal

Thread G1G1/4"-M
Key width SW122 (mm)
Interface nipple familyN015
Product information
Design Data
Design image
Attribute Value
D 16.5  mm
D2 13  mm
G1 G1/4"-M
L 5  mm
L1 37.5  mm
LG1 10  mm
SW1 22  mm
Technical Data
Attribute Value
Required suction capacity for pu = -0.3 bar 2.3  m³/h
Required suction capacity for pu = -0.3 bar 38.3  l/min
Required suction capacity for pu = -0.6 bar 3.3  m³/h
Required suction capacity for pu = -0.6 bar 55  l/min
Flow rate max. 27  m³/h
Flow rate max. vacuum 450  l/min
Weight 18  g
Product family SVN
Circuit diagram
Circuit diagram
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart