- NEW
SVN-FP-80 G1/4-AG N018
Part no.: 10.05.03.00410
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Nipple family | N 018 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 4 mm |
| D2 | 9 mm |
| D | 14 mm |
| dn | 0.8 mm |
| G1 | G1/4"-M |
| LG1 | 11 mm |
| SW1 | 17 mm |
| L1 | 29 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 018 |
| Required suction capacity for pu = -0.3 bar | 4 l/min |
| Required suction capacity for pu = -0.3 bar | 0.24 m³/h |
| Required suction capacity for pu = -0.6 bar | 4.3 l/min |
| Required suction capacity for pu = -0.6 bar | 0.26 m³/h |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


