
- NEW
Part no.: 10.01.27.02067
Pneumatic vacuum generator for use in CNC machines for metalworking
| Design vacuum generator | |
| Nozzle size | |
| Diameter vacuum connection | 10 (mm) |
| Degree of evacuation | 85 (%) |
| Suction rate (max.) | 8.6 (m³/h) |
| Air consumption suction | 12.6 (m³/h) |
| Pressure range (operating pressure) [bar] | 5.0 ... 6.0 bar |





