Schmalz

Please try again later or contact your local contact person.

ZUB 60 M3

Part no.: 10.07.13.00264

Pneumatic coupling for quick-change connector SXT-QC-CON system SXT

Industries: Automotive | Metal

Outside diameter D60 (mm)
ShapeMale
Design Data
Attribute Value
D 60  mm
Technical Data
Attribute Value
Shape Male
Connection G3/8"
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart