ZUB 40 F3
Part no.: 10.07.13.00268
Pneumatic coupling for quick-change connector SXT-QC-CON system SXT
Industries: Automotive | Metal
| Outside diameter D | 40 (mm) |
| Shape | Female |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 40 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Female |
| Connection | G1/8" |
Documentation
Documentation
