NUT-STEI 11.5x8 M4-IG
Part no.: 25.09.06.00153
Nut for profile slot
Length L | 11.5 (mm) |
Width B | 8 (mm) |
Height H | 4.5 (mm) |
Thread G1 | M4-F |
Technical Data
Technical Data
Attribute | Value |
---|---|
Applications | Sliding block M4 for lateral slot |
Documentation
Documentation