VENT-BGR EMVP-50 3/2 NO 24V-DC
Part no.: 10.01.22.03244
Building group Solenoid valve Control of vacuum and compressed air
Length L | 316 (mm) |
Width B | 137 (mm) |
Height H | 232 (mm) |
Measuring range [bar] | bar |
Thread G1 | G2"-M |
Thread G2 | G2"-M |
Control valve | Normally open |
Weight | 3.35 (kg) |
Utilization design | Schmalz palletizer |
Design Data
Design Data
Attribute | Value |
---|---|
B | 137 mm |
G1 | G2"-M |
G2 | G2"-M |
H | 232 mm |
L | 316 mm |
LG1 | 45 mm |