VENT-BGR EMVP-75 3/2 NO 24V-DC
Part no.: 10.01.22.07631
Building group Solenoid valve Control of vacuum and compressed air
Length L | 414.4 (mm) |
Width B | 177.6 (mm) |
Height H | 289 (mm) |
Measuring range [bar] | bar |
Control valve | Normally open |
Design Data
Design Data
Attribute | Value |
---|---|
B | 177.6 mm |
H | 289 mm |
L | 414.4 mm |
Documentation
Documentation