ADP-EJ 153x71x33.8 ZLW
Part no.: 10.01.22.08816
Ejector adapter
Length L | 153 (mm) |
Width B | 71 (mm) |
Height H | 33.8 (mm) |
Measuring range [bar] | bar |
Utilization design | Lightweight layer gripper |
Design Data
Design Data
Attribute | Value |
---|---|
B | 71 mm |
H | 33.8 mm |
L | 153 mm |